DisplayPort to DVI Cable, DisplayPort with Latches to DVI-D Single Link Adapter (M/M), 10 ft. (3.05 m)
- Displayport Male to DVI-D Male, 10-ft. (3.05 m)
- Molded ends
- 1080p Resolution
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
P581-010
Have a Question?
Overview
The P581-010 is a Passive adapter, and requires the host computers displayport to be DP++ ( Displayport ++ ), which allows HDMI and DVI signals to be passed through; check your computers documentation for compatibility.
Features
- Displayport Male to DVI-D Male, 10-ft. (3.05 m)
- Allows PC images to be dispalyed on big screen HDTV or computer monitors with DVI
- Molded ends
- 1080p Resolution
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
Specifications
OVERVIEW
UPC Code | 037332153227 |
Technology | DVI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.46 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P581010 model support page.
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.