Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DisplayPort 1.2 to DVI Adapter Cable (M/M), 1080p, 6 ft. (1.8 m)


Connect a Computer with Mini Displayport to a DVI enabled Monitor
  • All in one Mini Displayport to DVI cable design
  • Supports 1080P 1920x1080 resolution
  • Low-profile DVI connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P586-006-DVI

Have a Question?
Contact Us

Overview

Tripp Lite's P586-006-DVI, 6-ft. (1.83 m) Mini-Displayport to DVI cable, allows you to connect a computer with Mini-Displayport video out port, to a DVI enabled Monitor. It features a low profile DVI connector that fits neatly into the available monitor space, without jamming between the wall and the back of the display or impeding neighboring connectors. Male to Male design eliminates the need for separate adapter and cable. In-line passive adapter is designed for use with Dual Mode ( DP++) Displayport graphics cards. Supports 1920 x 1200 resolution, as well as HDTV 1080P .

Features

  • 6-ft. (1.83 m) Mini Displayport to DVI Adapter cable
  • Supports 1080P video, as well as audio ( if video card enabled )
  • Low-profile DVI connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
  • In-line Passive adapter
  • Plug-and-Play
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Computer with Mini Displayport video port
  • DVI Monitor
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P586-006-DVI-V2

Package Includes

  • 6-ft. (1.83 m) Mini Displayport to DVI Adapter Cable
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180766
Product TypeActive
TechnologyDVI; DisplayPort
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
Max Supported Color Depth24-bit True Color
HDR SupportNo
PHYSICAL
ColorBlack
Material of ConstructionABS, PVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.0 +/- 15mm
Wire Gauge (AWG)32
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.25
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Relative Humidity0 ~ 85%, NON-CONDENSING
Operating Humidity Range0 to 85%, Non-Condensing
Storage Humidity Range0 to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.2
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P586006DVI model support page.

Related Products

Video Adapters

  Model Number Description
Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) P137-06N-DVI P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)
Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm) P137-06N-HDMI P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)
Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) P137-06N-VGA P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.