Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 12 ft. (3.7 m)


  • Audio Cable Y Adapter 3.5 mm-M/(2)RCA-M - 12 ft.
  • Connect a device with a 3.5 mm jack to a sound system with RCA inputs or a sound system with RCA inputs to a device with a 3.5 mm jack
  • Perfect for your PC, notebook, MP3 player or iPod
  • Molded cable with built-in strain relief

View Full Product Details

Tripp Lite Part Number

P314-012

Have a Question?
Contact Us

Overview

12-foot (3.7 m) audio Y splitter/adapter cable. This cable has a 3.5 mm plug on one end and two RCA plugs on the other. Enables a PC sound card, portable CD player, MP3 player, iPod or any other audio device with a 3.5 mm mini-stereo jack to connect to an audio device with RCA audio inputs or an audio device with RCA audio inputs to connect to a PC sound card, portable CD player, MP3 player, iPod or any other audio device with 3.5 mm mini-stereo jack.

Features

  • Molded cables with built-in strain relief
  • 3.5mm (male) to (2x) RCA (male)

Package Includes

Audio Y Splitter Adapter 3.5MM Plug/2 RCA Plugs, 12 ft. (3.7 m) 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332012159
Product TypePassive
TechnologyStereo Audio
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)12
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.16
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) RCA (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P314012 model support page.

Documents & Downloads

support icon

Do you own a
P314-012

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.