3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in. (15.24 cm)
- Converts a 3.5mm Stereo plug to 2 x RCA Male plugs
- Shielded, flexible cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
P316-06N
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332183996 |
Technology | Stereo Audio |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.08 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (FEMALE) |
Side B - Connector 1 | (2) RCA (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P318-06N-FMM | 3.5mm 4-Position Female to (x2) 3.5mm 3-Position Male Audio Headset Splitter Adapter, 6-in. (15.24 cm) |
![]() |
P318-06N-MFF | 3.5mm 3-Position Female (x2) to 3.5mm 4-Position Male Audio Headset Splitter Adapter, 6-in. (15.24 cm) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.