DVI to VGA Adapter Cable (DVI-I Dual-Link to HD15 M/F), 8 in. (20.3 cm)
- Converts a DVI-I Dual Link signal to a VGA Female connection
- Fully shielded and molded construction
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
- This product is covered by a Lifetime Limited Warranty (coverage details)
P120-08N
Have a Question?
Features
- Connect a VGA monitor to your computer's DVI-I port
- Double shielded and fully molded construction
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
Specifications
OVERVIEW
UPC Code | 037332182517 |
Product Type | Passive Cable |
Technology | DVI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.7 |
Cable Length (in.) | 8 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.50 x 9.00 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | DVI-I DUAL LINK (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.