Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI to DVI-D Adapter Cable (F/M), 8 in. (20.3 cm)


  • Converts an HDMI Male connector into a DVI-D Single-Link Male connector or a DVI-D Single-Link Male connector to an HDMI female connector
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • Fully shielded and molded construction
  • Slim design for tight spaces

View Full Product Details

Tripp Lite Part Number

P130-08N

Have a Question?
Contact Us

Features

  • Converts DVI equipment to HDMI cabling
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • 24K Gold contacts
  • Impact resistant molded rubber shell
  • Slim design for tight spaces

System Requirements

  • Digital video equipment with DVI Female connections

Package Includes

  • HDMI Female to DVI Male Adapter Cable, 8-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186485
Product TypePassive Cable
TechnologyDVI; HDMI
PHYSICAL
ColorBlack
Cable Length (ft.)0.7
Cable Length (in.)8
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.12
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 1HDMI (FEMALE)
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P13008N model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)
HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) P566-010 P566-010 HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)
HDMI to DVI Adapter Cable (M/M), 16 ft. (4.9 m) P566-016 P566-016 HDMI to DVI Adapter Cable (M/M), 16 ft. (4.9 m)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.