Part Number: P570-003-MICRO
- 3-ft. (0.91 m) HDMI to Micro HDMI High Speed w/Ethernet Cable
- Micro HDMI connector is 50% smaller than standard HDMI
- Complies with HDMI v1.4 Type D connections
- Full 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 3-ft. (0.91 m) HDMI to Micro HDMI High Speed w/Ethernet Cable
- Compliant with HDMI v1.4 specifications, Type D Connector
- 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer
- Mylar Foil and Braid Shielding for maximum noise suppression
- Rugged, molded connectors for a lifetime of use
- Gold plated contacts and connector shell assures highest signal quality
System Requirements
- Device with Micro-HDMI output, to Display with standard HDMI Input
Package Includes
- 3-ft. (0.91 m) HDMI to Micro HDMI High Speed w/Ethernet Audio/Video Cable
Specifications
OVERVIEW
UPC Code | 037332165473 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | MICRO HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5 mm |
Wire Gauge (AWG) | 34 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Minimum Bend Radius | 22.5mm |
Shipping Dimensions (hwd / in.) | 0.25 x 4.70 x 9.10 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | Yes |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images