Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Hi-Speed USB to IEEE 1284 Parallel Printer Gold Adapter Cable (USB-A to DB25 M/F), 6 ft.

Model Number: U207-006


  • Converts USB to IEEE-1284 Parallel DB25 Female
  • Bus Powered - No external power required
  • Plug-n-Play Installation

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's U207-006 USB to DB25F Parallel Printer adapter cable allows you to plug your existing DB25M-36Centronics Printer cable into a USB port on your computer, allowing for faster data transfer rates than the standard parallel connection. Bi-directional transfer capability supports USB-to-Parallel, and Parallel-to-USB communication. Fully compliant with USB 1.1...Plug-n-Play Installation for Windows 2000 / XP / Vista / WIN7 / WIN8 / WIN10.

Features

  • Converts USB to IEEE-1284 Parallel DB25 Female
  • Bus Powered - No external power required
  • Plug-n-Play Installation for Windows 2000 / XP / Vista / WIN7 / WIN8 / WIN10
  • USB 1.1 Compliant
  • Bus Powered - No External Power Supply needed

System Requirements

  • USB 1.1 or 2.0 port
  • Windows 2000 / XP/ Vista / WIN7 / WIN8 / WIN10 OS

Package Includes

  • U207-006 USB to Parallel Printer Adapter Cable - 6ft
  • User Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155764
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.70 x 4.70 x 0.10
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1DB25 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDB25; USB; Parallel
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U024-010 | USB, Lightning & FireWire U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
USB Cables
  Model Number Description
U024-010 | USB Cables U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.

Resources & Downloads

support icon

Do you own a
U207-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.