Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

IEC 309 to C19, Heavy-Duty Extension Cord - 16A, 250V, 16 AWG, 10 ft. (3.05 m), Black

Part Number:  P070-010

IEC 309 (2P+G) to C19 extension cord connects a high-output device with a C20 power inlet to an IEC 309 connector on a PDU.
  • Recommended for powering servers, routers and other high-output network devices
  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty extension cord replaces or upgrades standard manufacturer power cord
  • 16 AWG wire gauge manages high power levels required for larger equipment
$61.50 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 16 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord can be used to connect a server, router, network switch or blade server enclosure to a PDU or replace or upgrade the standard power cord provided by the device's manufacturer. The 10-ft. (3.05 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P070-010 IEC 309 to C19, Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332160706
Device CompatibilityServer; Router; Network Switch; PDU; UPS
Country/RegionNorth America
INPUT
Maximum Input Amps16
Voltage Compatibility (VAC)250
PHYSICAL
Plug ColorBlue; White
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.4mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14 F TO 140 F (-10 C TO 60 C)
Storage Temperature Range14 F TO 140 F (-10 C TO 60 C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1IEC-320-C19
Side B - Connector 1IEC-309 16A 2P+E
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugNo
Angled PlugNo
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.