Part Number: P312-006-RA
- Connect mini stereo audio equipment
- Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
- Molded cables with built-in strain relief
- Right Angle connector ideal for situations where space is at a premium
- Gold plated connectors ensure excellent conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect mini stereo audio equipment
- Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
- Molded cables with built-in strain relief
- Right Angle connector ideal for situations where space is at a premium
- Gold plated connectors ensure excellent conductivity
Specifications
OVERVIEW
UPC Code | 037332183989 |
Technology | Stereo Audio |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images