Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft.

Model Number: P312-001-2RA


  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Right Angle connectors ideal for situations where space is at a premium
  • Gold plated connectors ensure excellent conductivity

Overview

1-ft. mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. Perfect for use with mobile devices such as iPod, iPhone, and MP3 players. Right Angle connectors ideal for situations where space is at a premium. Gold plated connectors ensure excellent conductivity.

Features

  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Right Angle connectors ideal for situations where space is at a premium
  • Gold plated connectors ensure excellent conductivity

Package Includes

  • 1-ft. 3.5mm Mini Stereo Audio Cable with two Right Angle plugs (M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183958
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 7.00 x 9.75
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.