Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 6-ft. (2M)

Model Number: P950-02M


  • Connect your high-speed eSATA device to a eSATA controller
  • Support data transfer rates of up to 6Gbps
  • Cable is double-shielded to protect against EMI/RFI
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite expands its line of hard drive cables with the introduction of our new line of eSATA ( SATA II ) cables. This 2 Meter ( 6ft ) data cable connects any high speed eSATA drive, PVR/DVR, or SETOP box to an eSATA controller. SATA-II delivers higher data transfer rates (up to 6 Gbps), and the double-shielded cable design is perfect for the new generation of External SATA -II drives. SATA-II drives offer 6 times the transfer rate of USB & Firewire external drives. These cables feature 7-pin straight (Male) connectors and offer easy installation.

Features

  • Connect your high-speed eSATA device to an eSATA controller
  • Support data transfer rates of up to 6Gbps
  • 2 Meter ( 6ft ) Cable is double-shielded to protect against EMI/RFI
  • RoHS Compliant

System Requirements

  • eSATA Device
  • eSATA Controller

Package Includes

  • 2 Meter ( 6ft ) eSATA (SATA-II) External Signal Cable (7Pin/7Pin)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153869
INPUT
Cable Length (ft.)6.6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.14
Wire Gauge (AWG)26
CONNECTIONS
Side A - Connector 17 PIN ESATA (MALE)
Side B - Connector 17 PIN ESATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P950-02M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.