Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in.

Model Number: P950-18I


  • Connect your high-speed eSATA device to a eSATA controller
  • Support data transfer rates of up to 6Gbps
  • Cable is double-shielded to protect against EMI/RFI

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite expands its line of hard drive cables with the introduction of our new line of eSATA ( SATA II ) cables. This 18" data cable connects any high speed eSATA drive, PVR/DVR, or SETOP box to an eSATA controller. SATA-II delivers higher data transfer rates (up to 6 Gbps), and the double-shielded cable design is perfect for the new generation of External SATA -II drives. SATA-II drives offer 6 times the transfer rate of USB & Firewire external drives. These cables feature 7-pin straight (male) connectors and offer easy installation.

Features

  • Connect your high-speed eSATA device to an eSATA controller
  • Support data transfer rates of up to 6Gbps
  • 18" Cable is double-shielded to protect against EMI/RFI
  • RoHS Compliant

System Requirements

  • eSATA Device
  • eSATA Controller
RoHS compliant

Specifications

OVERVIEW
UPC Code037332130952
INPUT
Cable Length (ft.)1.5
Cable Length (in.)18
Cable Length (cm)45.72
PHYSICAL
ColorBlue
Shipping Dimensions (hwd / in.)0.25 x 6.00 x 6.00
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 17 PIN ESATA (MALE)
Side B - Connector 17 PIN ESATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P950-18I

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.