USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)
- Connects a USB or PS2 Computer to Tripp Lite's NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a modified HD18 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
- Molded, color-coded connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
P778-006
Have a Question?
Features
- Connects a USB or PS2 Computer to Tripp Lite's NetDirector B020-U08-19-K and B020-U16-19-K KVM Switches
- Makes management and organization of cables much easier
- KVM Switch side of the cable kit consists of a modified HD18 Male cable
- Computer side of the cable kit consists of a HD15 Male cable, USB A Male cable, and 2 x PS/2 Male cables
- Molded, color-coded connectors
Specifications
OVERVIEW
UPC Code | 037332151551 |
Technology | PS/2; USB; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.45 |
CONNECTIONS
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | USB A (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-U08-19-IP | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access |
![]() |
B020-U08-19-K | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables |
![]() |
B020-U08-19KTAA | NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant |
![]() |
B020-U16-19-IP | NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD |
![]() |
B020-U16-19-K | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables |
![]() |
B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch |
![]() |
B022-U08-IP | NetDirector 8-Port 1U Rack-Mount IP KVM Switch |
![]() |
B022-U16-IP | NetDirector 16-Port 1U Rack-Mount IP KVM Switch |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.