Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6-ft.

Model Number: P780-006


  • Connects a USB or PS/2 Computer to Tripp Lite's NetController KVM Switches (B042-Series KVM Switches)
  • All-in-1 construction and slim size makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
  • Molded, color-coded connectors

Overview

Tripp Lite's 6-ft. USB/PS2 (All-in-1) KVM cable kit is designed to connect a USB or PS/2 computer to Tripp Lite's NetController KVM Switches (B042-Series KVM Switches). This premium All-in-1 cable provides superior performance and cable management. The KVM Switch side of the cable kit consists of a HD15 Male cable. The computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter. All cables are manufactured from superior molded cabling with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB or PS/2 computer to Tripp Lite's NetController KVM Switches (B042-Series KVM Switches)
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable, a PS/2 (MiniDIN6) Male Keyboard cable, a USB A Male cable and a USB A Female to PS/2 (MiniDIN6) Male Adapter
  • Provides superior performance and cable management
  • Low-profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

Package Includes

  • 6 ft. USB/PS2 All-in-1 KVM Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141439
INPUT
Cable Length (ft.)6
PHYSICAL
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.41
FEATURES & SPECIFICATIONS
TechnologyPS/2; USB; VGA/SVGA
CERTIFICATIONS
CertificationsROHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B040-008-19 | KVM Switches B040-008-19 NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
B040-016-19 | KVM Switches B040-016-19 NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
B042-004 | KVM Switches B042-004 4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
B042-008 | KVM Switches B042-008 8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
B042-016 | KVM Switches B042-016 16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

Resources & Downloads

support icon

Do you own a
P780-006

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.