Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Required to daisy-chain multiple B020 / B022 NetDirector KVM switches
  • Allows for expanding the number of computers/servers that can be controlled by a single keyboard, mouse and monitor
  • This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
  • DB25 connectors are molded with integral strain relief and easy-grip textured overmold

Overview

This daisy-chain cable is designed to connect a B020/B022 NetDirector® KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor. This premium cable features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection. The cable's DB25 connectors are molded with integral strain relief and easy-grip textured overmold.

Features

  • Links a B020 / B022 NetDirector KVM switch to another NetDirector KVM switch, allowing for the expansion of the number of computers/servers that can be controlled from a single keyboard, mouse and monitor
  • Length: 2-ft. (0.61 m)
  • Connectors: DB25 Male to DB25 Female
  • Features a PVC jacket and double shielding (foil and braid) for maximum EMI/RFI protection
  • Molded connectors with integral strain relief and easy-grip textured overmold

System Requirements

  • A B020 / B022 NetDirector KVM switch connecting to another NetDirector KVM Switch

Package Includes

  • 2 ft. (0.6 m) Daisy-Chain Cable for B020 / B022 NetDirector KVM Switches
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118752
Accessory TypeDaisy-Chain Cable
Accessory ClassKVM Switch Accessories
PHYSICAL
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.30
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access B020-U08-19-IP B020-U08-19-IP NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access
NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables B020-U08-19-K B020-U08-19-K NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant B020-U08-19KTAA B020-U08-19KTAA NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant
NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD B020-U16-19-IP B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables B020-U16-19-K B020-U16-19-K NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables
NetDirector 8-Port 1U Rack-Mount KVM Switch B022-U08 B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
NetDirector 8-Port 1U Rack-Mount IP KVM Switch B022-U08-IP B022-U08-IP NetDirector 8-Port 1U Rack-Mount IP KVM Switch
NetDirector 16-Port 1U Rack-Mount IP KVM Switch B022-U16-IP B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.