Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m)


  • Molded HD15 Male/Female, 10-ft. (3.05 m)
  • Double Shielded
  • For Daisy Chaining B040 and B042 KVM switches

View Full Product Details

Tripp Lite Part Number

P781-010

Have a Question?
Contact Us

Overview

Molded, 10-ft. (3.05 m), HD15 Male/Female Daisy-Chain cable, specifically wired for Tripp Lite B040 and B042 series KVM switches. Double shielded and fully molded construction for optimum video transfer and long life.

Features

  • Daisy Chain cable for Tripp Lite B040 and B042 series KVM switches
  • Fully molded construction, with double shielding
  • HD15 Male/Female 10-ft. (3.05 m)

System Requirements

Use only with Tripp Lite B040 and B042 series KVM switches, to daisy chain additional KVM switches.

Package Includes

10-ft. (3.05 m) HD15 Male/Female B040 / B042 KVM Daisy Chain Cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332146502
PHYSICAL
ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 7.00
Shipping Weight (lbs.)0.50
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

KVM Switches

  Model Number Description
NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD B040-008-19 B040-008-19 NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD B040-016-19 B040-016-19 NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD
4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display B042-004 B042-004 4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display B042-008 B042-008 8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display
16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display B042-016 B042-016 16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display

Documents & Downloads

support icon

Do you own a
P781-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.