MTP/MPO Fan-Out Cable, MTP/MPO to 4xLC, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
- MTP / MPO to 8 x LC Fan-out Cable
- OM3, 40GbE rated, 40GBASE-SR4
- 50/125 Multimode
- This product is covered by a Lifetime Limited Warranty (coverage details)
N844-05M-8LC-P
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332173782 |
Technology | Multimode; MTP/MPO |
Optical Mode | OM3 |
PHYSICAL
Cable Jacket Color | Aqua |
Clad Diameter | 125 micron |
Core Diameter | 50 micron |
Number of Fibers | 12 |
Cable Length (ft.) | 16.4 |
Cable Length (in.) | 196.9 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
COMMUNICATIONS
Network Speed | 10Gbps / 40Gbps / 100Gbps |
CONNECTIONS
Side A - Connector 1 | 12-STRAND MTP (FEMALE) |
Side B - Connector 1 | (4) LC DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.