Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black
- Recommended for powering computers, servers and other network devices
- 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
- Heavy-duty computer power cord replaces or upgrades cord provided by manufacturer
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P034-010
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 10-ft. (3.05 m) away in your data center
- Extend an existing power connection up to 10-ft. (3.05 m) to more easily place a device or reach a power source
- Update or replace the standard power cord provided by a device's original manufacturer
Package Includes
- P034-010 Computer Power Cable, C19 to 5-15P, 10-ft. (3.05 m), Black
Specifications
OVERVIEW
UPC Code | 037332140920 |
Device Compatibility | Computer; Monitor/HDTV; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 10 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 12.80 x 8.90 x 0.50 |
Shipping Weight (lbs.) | 1.10 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C19 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.