Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Optional 10ft. / 3m Input Power Cord for Hardwired UPS Systems, L6-30P, 208/240V, 30A

Model Number: SU30ACORD


  • Provides optional plug-in connection for select compatible Tripp Lite hardwire UPS Systems
  • 10 ft. / 3m cord with L6-30P plug
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SU30ACORD enables simple plug-in connection for select Tripp Lite hardwire UPS systems. Heavy 3 conductor, 8 gauge cabling with high current L6-30P locking input plug and 10 foot / 3m length terminates to output compatible with hardwire input of SU6000RT3U, SU6000RT3UHV, SU6000RT4UHVG and other Tripp Lite UPS systems specifying compatibility with this cable.

Features

  • Enables simple plug-in connection for select Tripp Lite hardwire UPS systems
  • Heavy 8 gauge, 3 conductor, black color cabling
  • L6-30P input plug connects to 208/240V, 30A service
  • Terminates to output compatible with hardwire input of select UPS systems
  • Compatible with SU6000RT3U, SU6000RT3UHV, SU6000RT4UHVG and other Tripp Lite UPS systems specifying compatibility with this cable

Package Includes

  • SU30ACORD
  • Installation manual
RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332041821
INPUT
Input Connection TypeNEMA L6-30P
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.00 x 15.00 x 15.25
Shipping Weight (lbs.)3.75
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.