Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$19.66 Avg. Price
Heavy-duty power cord supplies power to network devices that require a heavy-gauge connection, such as larger servers and switches.
  • Recommended for powering servers, switches and other essential network devices
  • L6-20 locking connector maintains secure link to avoid loss of power and costly downtime
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
  • Long 6-ft. (1.83 m) cord provides flexibility in placing connected device away from outlet

Features

C19 to L6-20P Power Cable for Network Devices That Require a Heavy-Gauge Connection
This 12 AWG power cable is designed for servers, routers, network switches, blade server enclosures and other devices that require a heavy-gauge connection capable of managing high power levels. The fully molded C19 end connects to your device's C20 inlet, and the fully molded NEMA L6-20P plug connects to an AC power source up to 6-ft. (1.83 m) away. The 6-ft. (1.83 m) length allows you some flexibility in placing equipment with respect to the power outlet.
Locking Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking NEMA L6-20P connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking connector is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the heavy-duty power cable always stays connected.

Package Includes

  • P040-006 C19 to L6-20P Power Cord, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164902
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1NEMA L6-20P
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 7.80
Shipping Weight (lbs.)1.10
Unit Dimensions (hwd / in.)0.500 x 6.000 x 7.800
ENVIRONMENTAL
Operating Temperature Range-4° to 194°F (-20° to 90°C)
Storage Temperature Range-4° to 194°F (-20° to 90°C)
Operating Humidity Range20% to 70% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.