Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Yellow Plugs
- Recommended for powering computers, printers and other home/office peripherals
- 4-ft. (1.22 m) length allows flexibility in placing devices, while avoiding cable clutter
- NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable
- Yellow plugs for fast, easy identification in a crowded PDU, UPS or surge protector
- This product is covered by a Lifetime Limited Warranty (coverage details)
P006-004-YW
Have a Question?
Features
Typical Applications
- Connect devices like computers, printers and monitors to a PDU up to 4-ft. (1.22 m) away in your workstation
- Extend an existing power connection up to 4-ft. (1.22 m) to more easily place a device or reach a power source
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P006-004-YW NEMA 5-15P to C13 Computer Power Cable, 4-ft. (1.22 m), Yellow Plugs
Specifications
OVERVIEW
UPC Code | 037332168498 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 4 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Wire Gauge (AWG) | 18 |
Color | Black; Yellow |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.37 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Operating Humidity Range | 10 - 85% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- P006-004 Heavy-Duty Power Cords
https://www.tripplite.com/video/p006-004-heavy-duty-power-cords/55915
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.