Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 14 ft. (4.27 m), Black
- Right-angle C13 plug allows easier connection in confined or hard-to-reach spaces
- Recommended for powering computers, printers and other compatible peripherals
- Adds 14-ft. (4.27 m) to your existing power connection to provide flexibility in placing devices
- Ideal replacement for worn-out or missing computer power cable
- NEMA 5-15P plug connects to AC power; C13 plug connects to device's C14 inlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
P006-014-13RA
Have a Question?
Features
Typical Applications
- Connect devices like computers, monitors, scanners and printers to a power outlet up to 14-ft. (4.27 m) away in your home office, work space or dorm room
- Extend an existing power connection up to 14-ft. (4.27 m) to more easily place a device or reach a power source away from your workstation
- Provide a high-quality replacement for a worn-out or missing power cord
- Power a device located in a hard-to-access area behind a desk or flush against a wall
Package Includes
- P006-014-13RA NEMA 5-15P to Right-Angle C13 Power Extension Cable, 14-ft. (4.27 m), Black
Specifications
OVERVIEW
UPC Code | 037332185877 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Cable Length (ft.) | 14 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Wire Gauge (AWG) | 18 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 9.98 x 7.09 x 0.50 |
Shipping Weight (lbs.) | 0.89 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Operating Humidity Range | 10 - 85% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 - RIGHT ANGLE |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.