Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$7.64 Avg. Price
Laptop power cord connects your notebook or laptop with a 3-slot C6 power inlet to an AC outlet.
  • Recommended for powering notebook computers and laptops with C6 inlets
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop power cable

Features

Laptop Power Cable Connects Notebook Computers to an AC Outlet
This NEMA 5-15P to C5 power cord is designed for connecting a notebook computer, laptop or other device with a three-slot C6 inlet to an AC wall outlet, surge protector, UPS system or PDU. It also powers some portable projectors, desktop computers and LG LCD televisions. The six-foot (1.8-meter) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P013-006 3-Slot Power Cord, NEMA 5-15P to C5 - 6 ft. (1.8 m), Black 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164810
Device CompatibilityLaptop; Computer; Projector; Monitor/HDTV; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps7
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C5
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSVT
Cable Outer Diameter (OD)6.3mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)8.86 x 12.80 x 0.50
Shipping Weight (lbs.)0.33
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.