15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6-in. (15.24 cm)
- Connects a SATA drive’s 15-pin power port to a standard internal 4-pin Molex power supply
- Compatible with 2.5 in. and 3.5 in. SATA drives
- 4-Pin (Male) connector is pass through to avoid taking up a power supply connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
P944-06I
Have a Question?
Features
Typical Applications
- Use power from your computer via its LP4 connection to operate your SATA drive with a desktop computer or server containing multiple drives
Package Includes
- P944-06I 15-Pin SATA (Female) to 4-Pin (Male) Power Cable, 6-in. (15.24 cm)
Specifications
OVERVIEW
UPC Code | 037332117779 |
Technology | SATA/eSATA |
Country/Region | Global |
INPUT
Maximum Input Amps | 0 |
PHYSICAL
Color | Black; Red; Yellow |
Number of Conductors | 0 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Power Cord Jacket Type | Null |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
CONNECTIONS
Side A - Connector 1 | 15 PIN SATA POWER (FEMALE) |
Side B - Connector 1 | 4 PIN (MALE) |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | ROHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.