Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Connect stereo audio equipment up to 50-ft. (15.24 m)
  • Use with external multimedia speakers, MP3 players, PCs
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

Overview

50-ft. (15.24 m) mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.

Features

  • Connect mini-stereo audio equipment up to 50-ft. (15.24 m)
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

Package Includes

  • 50-ft. (15.24 m) Mini Stereo Dubbing Cord 3.5mm M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140746
TechnologyStereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)50
Shipping Dimensions (hwd / in.)10.00 x 12.00 x 0.50
Shipping Weight (lbs.)0.40
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.