3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
- Connect stereo audio equipment up to 10-ft. (3.05 m)
- Use with external multimedia speakers, MP3 players, PCs
- Molded cables with built-in strain relief
- 3.5mm Male to Male connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
P312-010
Have a Question?
Overview
10-ft. (3.05 m) mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.
Specifications
OVERVIEW
UPC Code | 037332140722 |
Technology | Stereo Audio |
INPUT
Cable Length (ft.) | 10 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | 3.5MM (MALE) |
STANDARDS & COMPLIANCE
Certifications | ROHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.