Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft.

Model Number: A060-006


  • Superior audio quality for movies with Dolby Digital and DTS Surround-Sound
  • Double shielded construction for maximum EMI/RFI protection
  • Excellent noise isolation with 100% aluminum mylar foil/braid shield
  • Silver Plated center conductor for best High Frequency response

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's premium Digital Coax Audio Cable provides a clean, accurate sound, as well as noise and interference elimination that can compromise your listening pleasure. This 6 ft. cable is specifically designed for digital devices, providing better sonic accuracy and more detailed, natural sound. This cable features a 75 ohm coaxial conductor made of 99.99% pure copper, and precision machined, 6-cut Gold RCA connectors, that resist corrosion.

Features

  • Superb audio clarity with more natural sounding mid-range
  • Premium-grade, 99.99% pure copper conductors
  • Nitrogen-injected dielectric material delivers better high frequencies and a more realistic stereo image
  • 6-cut, RCA connectors, with split-tip center pin, ensure a precise connection
  • 24kt gold plating resists corrosion and provides increased durability
  • Integrated color coded connectors
  • Abrasion resistant flexible PVC jacket

System Requirements

  • Home Theater or Stereo equipment with RCA digital audio connectors

Package Includes

  • 6 ft. RF Digital Coax Gold Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121875
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.21
CONNECTIONS
Side A - Connector 1RCA (MALE)
Side B - Connector 1RCA (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.