Part Number: A060-012
This Model has been retired and replaced by A060-006. More information for the A060-012 is available on the model support page
Overview
Tripp Lite's premium Digital Coax Audio Cable provides a clean, accurate sound, as well as noise and interference elimination that can compromise your listening pleasure. This 12-ft. (3.66 m) cable is specifically designed for Digital devices, providing better sonic accuracy and more detailed, natural sound. This cable features a 75 ohm coaxial conductor made of 99.99% pure copper, and precision machined, 6-cut Gold RCA connectors, that resist corrosion.
Features
- Superb audio clarity with more natural sounding mid-range
- Premium-grade, 99.99% pure copper conductors
- Nitrogen-injected dielectric material delivers better high frequencies and a more realistic stereo image
- 6-cut, RCA connectors, with split-tip center pin, ensure a precise connection
- 24kt gold plating resists corrosion and provides increased durability
- Integrated color coded connectors
- Abrasion resistant flexible PVC jacket
System Requirements
- Home Theater applications that require premium cabling for the ultimate audio and video experience
Package Includes
- 12-ft. (3.66 m) RF Digital Coax Gold Audio Cable
Specifications
OVERVIEW
UPC Code | 037332121882 |
Technology | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | RCA (MALE) |
Side B - Connector 1 | RCA (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 12 |
Shipping Dimensions (hwd / in.) | 0.50 x 5.20 x 6.70 |
Shipping Weight (lbs.) | 0.30 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images