Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
- Connect your digital audio equipment to your home theater system
- Ultra Thin cable is ideal for situations where space is at a premium
- Superior-grade optical fiber and precision polished optical terminations
- Best possible sound quality through digital fiber optic signals
- Immune to all forms of EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
A104-02M
Have a Question?
Features
- Connect your digital audio equipment to your home theater system
- Ultra Thin cable is ideal for situations where space is at a premium
- Digital Optical Fiber offers the best in Audio clarity
- Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
- Immune to all Electromagnetic and Radio-Frequency interference
- Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables
Specifications
OVERVIEW
UPC Code | 037332189080 |
Technology | Toslink/SPDIF |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6.6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
CONNECTIONS
Side A - Connector 1 | TOSLINK (MALE) |
Side B - Connector 1 | MINI TOSLINK (MALE) |
STANDARDS & COMPLIANCE
Approvals | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.