Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)
- Superior-grade optical fiber and precision polished optical terminations
- Best possible sound quality through digital fiber optic signals
- Immune to all forms of EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Digital Optical Fiber offers the best in Audio clarity
- Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
- Ultra flexible PVC jacket construction makes installation easy, even in hard to reach areas
- Immune to all Electromagnetic and Radio-Frequency interference
- Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables
Specifications
OVERVIEW
UPC Code | 037332138194 |
Product Type | Passive |
Technology | Toslink/SPDIF |
PHYSICAL
Color | Black |
Cable Length (ft.) | 3.3 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.06 |
CONNECTIONS
Side A - Connector 1 | TOSLINK (MALE) |
Side B - Connector 1 | TOSLINK (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.