Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)


  • Superior-grade optical fiber and precision polished optical terminations
  • Best possible sound quality through digital fiber optic signals
  • Immune to all forms of EMI/RFI

View Full Product Details

Tripp Lite Part Number

A102-02M

Have a Question?
Contact Us

Features

  • Digital Optical Fiber offers the best in Audio clarity
  • Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
  • Ultra flexible PVC jacket construction makes installation easy, even in hard to reach areas
  • Immune to all Electromagnetic and Radio-Frequency interference
  • Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables

System Requirements

  • Home Theater or Stereo equipment with Toslink capabilities

Package Includes

  • 2-meter Toslink Digital Optical Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121912
Product TypePassive
TechnologyToslink/SPDIF
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)6.6
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1TOSLINK (MALE)
Side B - Connector 1TOSLINK (MALE)
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the A10202M model support page.

Documents & Downloads

support icon

Do you own a
A102-02M

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.