Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)

Part Number:  A102-03M

  • Superior-grade optical fiber and precision polished optical terminations
  • Best possible sound quality through digital fiber optic signals
  • Immune to all forms of EMI/RFI
Have a Question?
Contact Us

Features

  • Digital Optical Fiber offers the best in Audio clarity
  • Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
  • Ultra flexible PVC jacket construction makes installation easy, even in hard to reach areas
  • Immune to all Electromagnetic and Radio-Frequency interference
  • Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables

System Requirements

  • Home Theater or Stereo equipment with Toslink capabilities

Package Includes

  • 3-meter ( 10ft ) Toslink Digital Optical Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138781
Product TypePassive
TechnologyToslink/SPDIF
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)9.8
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1TOSLINK (MALE)
Side B - Connector 1TOSLINK (MALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.