Share Product
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
|
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
208/240V Single Phase Whip Extension cable in 20 ft. (6.09 m) length with L6-30R output and L6-30P input
Part Number: SUWEL630C-20
208/240V Single Phase Whip Extension cable in 20 ft. (6.09 m) length with L6-30R output and L6-30P input
Part Number: SUWEL630C-20
This Model has been retired and has not been replaced. More information for the SUWEL630C-20 is available on the model support page
Overview
208/240V single phase whip extension cable with L6-30R outlet and L6-30P plug. 20-ft. (6.09 m) length, 10 AWG.
Features
- 208/240V single phase whip extension cable
- L6-30R outlet and L6-30P plug
- 20-ft. (6.09 m) length
- 10 AWG
Specifications
OVERVIEW
UPC Code | 037332156266 |
Accessory Type | Single-Phase Whip Cable |
Accessory Class | PDU Accessories |
INPUT
Input Connection Type | L6-30P |
OUTPUT
Monitored PDU options | PDUMNV30HV (0U / 4 C19, 20 C13 outlets) |
Output Receptacles | (1) L6-30R |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 20 |
Shipping Dimensions (hwd / in.) | 11.00 x 11.00 x 11.00 |
Shipping Weight (lbs.) | 8.00 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
More Q&As may be available on the SUWEL630C20 model support page.
Similar Products
SUWEL520C-20
120V Single Phase Whip Extension cable in 20 ft. (6.09 m) length with L5-20R output and L5-20P input
SUWL520C-5
120V Single Phase Whip in 5 ft. (1.52 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets
HGOUTLETCVR
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
PDUMVROTATEBRKT
Bracket Accessory - enables Vertical PDU Installation with Rear-Facing Outlets
PDUSIDEBRKT
Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
PLC13BK
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC14YW
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack
PLC19BK
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
PLC19BL
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
PLC19RD
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack
PLC20YW
Plug-Lock Inserts, C19 Power Cord to C20 Outlet, Yellow, 100 Pack
SRPDU2PBRKT
Vertical PDU Mounting Bracket Accessory Kit for 2-Post and 4-Post Open Frame Racks