Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Heavy-Duty PDU Power Cable, C13 to C14 - 15A, 250V, 14 AWG, Green, 6 ft. (1.83 m)


Computer power cord extends your existing C13-to-C14 power connection as much as 6 feet.
  • Ideal for powering your server, computer or other network component
  • PDU power cable upgrades or replaces the manufacturer's standard computer power cord
  • 14 AWG construction designed to handle high power levels needed for powering large equipment
  • Green connectors allow quick identification in a crowded workstation or rack
  • 6-ft. (1.83 m) power cable gives you flexibility in placing your devices away from an outlet

View Full Product Details

Tripp Lite Part Number

P005-006-GN

Have a Question?
Contact Us

Features

Power Cable for Network Devices That Require a Heavy-Gauge Connection
This 14 AWG C14-to-C13 computer power cord is appropriate for high power connections and a dependable solution for server applications that demand a higher-rated, heavier-gauge cable. You can use this computer power cable for connecting a server, hard drive, monitor or computer to a PDU or USB system. It's a worthy upgrade or replacement for the power cable that came included with your device. At 6-ft. (1.83 m), the P005-006-GN gives you some flexibility in placing your connected devices.
Green Connectors for Fast, Easy ID That Can Save Costly Downtime
This 6-ft. (1.83 m) computer power cable features fully molded green C14 and C13 connectors. This allows you to color-code your connection in a crowded workstation or rack, helping you quickly identify it and prevent an accidental disconnection.

Typical Applications

  • Connect a computer, server, hard drive or display to a PDU or UPS up to 6-ft. (1.83 m) away
  • Replace or update the standard power cable provided by your device's original manufacturer
  • Extend an existing power connection up to 6-ft. (1.83 m) to more easily place a device or reach a power source in a rack

Package Includes

  • P005-006-GN Heavy-Duty Power Cable, Green, 6-ft. (1.83 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332168368
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack; Green
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)6
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.71
ENVIRONMENTAL
Operating Temperature Range-4 F (-20 C) to 140 F (60 C)
Storage Temperature Range-4 F (-20 C) to 140 F (60 C)
Operating Humidity Range10-85% RH
Storage Humidity Range10-85% RH
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

PDU Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Documents & Downloads

support icon

Do you own a
P005-006-GN

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.