Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

European Computer Power Cord, C5 to Schuko, 2.5A, 250V, 16 AWG, 6 ft. (1.83 m), Black


C5 to Schuko EU power cord connects your notebook computer or laptop with a 3-slot C6 power inlet to a Schuko outlet.
  • EU power cable recommended for powering notebooks and laptops with C6 inlets
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop adapter power cable

View Full Product Details

Tripp Lite Part Number

P058-006

$16.58 Avg. Price
Have a Question?
Contact Us

Features

European Computer Power Cord Connects Notebook Computers to a Schuko AC Outlet
This C5 to Schuko power cord is designed for connecting a notebook computer, laptop or other device with a three-slot C6 inlet to a UPS system, PDU or other Schuko outlet. It is also a durable replacement for a worn-out or lost laptop power cord. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P058-006 C5 to Schuko, European Computer Power Cord, 6 ft. (1.8 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153647
Device CompatibilityLaptop; Computer; UPS; PDU
Country/RegionEurope
INPUT
Maximum Input Amps2
Voltage Compatibility (VAC)250
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeH05VV-F
Cable Outer Diameter (OD)6.8mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.50 x 7.10 x 0.50
Shipping Weight (lbs.)0.46
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Operating Humidity Range10 TO 65% RH
Storage Humidity Range10 TO 65% RH
CONNECTIONS
Side A - Connector 1CEE 7/7 SCHUKO PLUG
Side B - Connector 1IEC-320-C5
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugNo
Angled PlugNo
STANDARDS & COMPLIANCE
ApprovalsUL/CSA
Certification & ComplianceRoHS; REACH; UL Listed; cUL Listed; CSA (Canada)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P058006 model support page.

Documents & Downloads

support icon

Do you own a
P058-006

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.