Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

EU Computer Power Cord , C19 to Schuko - 16A, 250V, 16 AWG, 8 ft. (2.43 m), Black


IEC 320 C19 to Schuko EU power cord transforms a C20 plug into a Schuko plug for connecting to a wall outlet, PDU or UPS system.
  • C19 to Schuko cable for powering computers, servers and other network devices
  • 8-ft. (2.43 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing EU power cable

View Full Product Details

Tripp Lite Part Number

P050-008

$15.64 Avg. Price
Have a Question?
Contact Us

Features

C19 to Schuko EU Power Cord Connects Computers, Servers and Other Network Devices
This C19 to Schuko European power cord is designed for small data center or office workstation applications that do not require a heavy-gauge connection. The cable can be used to connect a computer, server or drive to a Schuko wall outlet, UPS system or PDU or replace or upgrade a worn-out or lost power cable. The 8-ft. (2.43 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P050-008 C19 to Schuko, EU Power Cord, 8-ft. (2.43 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141989
Device CompatibilityComputer; Server; UPS; PDU
Country/RegionEurope
INPUT
Maximum Input Amps16
Voltage Compatibility (VAC)250
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingH05VV-F
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.2mm
Number of Conductors2
Wire Gauge (AWG)16
Cable Length (ft.)8
Shipping Dimensions (hwd / in.)0.50 x 8.90 x 12.50
Shipping Weight (lbs.)0.80
ENVIRONMENTAL
Operating Temperature Range23 F TO 140 F (-5 CTO 60 C)
Storage Temperature Range-4 F TO 176 F(-20 C TO 80C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1CEE 7/7 SCHUKO PLUG
Side B - Connector 1IEC-320-C19
FEATURES & SPECIFICATIONS
High VoltageYes
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul
ApprovalsUL/CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P050008 model support page.

Documents & Downloads

support icon

Do you own a
P050-008

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.