Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$21.01 Avg. Price
UK computer power cord connects your computer or peripheral with a C6 inlet to any grounded AC power outlet that accepts BS1363 plugs.
  • UK computer power cable for powering notebooks and laptops with C6 inlets
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing UK IEC power cord

Features

UK Plug to C5 Power Cord Connects Notebook Computers to a BS1363 AC Outlet
This UK computer power cable is designed for connecting a notebook computer, laptop or other device with a three-slot C6 inlet to a UPS system, PDU or other BS1363 outlet. It is also a durable replacement for a worn-out or lost laptop power cord. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P060-006 BS1363 to C5 UK Computer Power Cable, 6 ft. (1.8 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153630
Device CompatibilityLaptop; Computer; UPS; PDU
Country/RegionUK
INPUT
Maximum Input Amps2
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1BS1363 UK PLUG
Side B - Connector 1IEC-320-C5
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH05VV-F
Cable Outer Diameter (OD)6.5mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)9.06 x 7.09 x 0.50
Shipping Weight (lbs.)0.46
Unit Dimensions (hwd / in.)9.060 x 7.090 x 0.500
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 70% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.