Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

UK Computer Power Cord, C19 to BS1363, 13A, 250V, 16 AWG, 8 ft. (2.43 m), Black


UK power cord delivers electricity from a BS 1363 wall outlet to a network device with a C20 inlet, such as a blade server, PDU or UPS.
  • Recommended for powering switches and other network devices
  • BS 1363 plug connects to AC power; C19 plug connects to device's C20 inlet
  • UK power cable is ideal replacement for worn-out or missing cord
  • 8-ft. (2.43 m) length allows you greater freedom in placing devices away from outlet

View Full Product Details

Tripp Lite Part Number

P052-008

$26.81 Avg. Price
Have a Question?
Contact Us

Features

UK IEC Power Cord with C19 to BS 1363 Connection for Powering Network Devices
This BS 1363 power cord is designed for blade server chassis, switches, routers, PDUs, UPS systems and other network devices. It features a BS 1363 plug for connecting to a wall outlet and a C19 plug for connecting to a device. The 8-ft. (2.43 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect network devices like blade server chassis, switches, PDUs and UPS systems to a power outlet up to 2.4 m away in your data center
  • Extend an existing power connection up to 2.4 m to more easily place a device or reach a power source in a rack
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P052-008 UK Power Cable with BS 1363 Plug, 8-ft. (2.43 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141996
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionUK
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)250
PHYSICAL
ColorBlack
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)8
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.25 x 5.70 x 6.90
Shipping Weight (lbs.)0.90
CONNECTIONS
Side A - Connector 1BS1363 UK PLUG
Side B - Connector 1IEC-320-C19
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
P052-008

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.