Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m)


Extends the distance between 3.5mm stereo connections.
  • 10-ft. (3.05 m) 3.5mm Male to 3.5mm Female
  • Fully shielded

View Full Product Details

Tripp Lite Part Number

P311-010

Have a Question?
Contact Us

Features

  • 10-ft. 3.5mm Male to 3.5mm Female Extension Cable
  • Fully molded ends
  • Braided shielding
  • Nickel-plated connectors

Package Includes

  • 10-ft. 3.5mm M/F Mini-Stereo Audio Extension Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174161
TechnologyStereo Audio
PHYSICAL
ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)0.25 x 5.60 x 7.10
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (FEMALE)
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
P311-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.