DVI Single Link Extension Cable, Digital TMDS Monitor Cable (DVI-D M/F), 6 ft. (1.83 m)
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- Supports high speed data transmission rates up to 4.95Gbps
- Meets DVI DDWG standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
P562-006-SL
Have a Question?
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- Supports high speed data transmission rates up to 4.95Gbps
- PC and Mac compatible
- Meets DVI DDWG standards
Specifications
OVERVIEW
UPC Code | 037332181527 |
Product Type | Passive |
Technology | DVI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 8.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.