Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 75 ft. (22.86 m)


Extend the high-resolution connection between your VGA-enabled computer and monitor up to 75 ft. with no ghosting. Recommended for easy access to VGA ports that are hidden or hard to reach.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Integral strain relief protects against cable stress and cracking

View Full Product Details

Tripp Lite Part Number

P500-075

Have a Question?
Contact Us

Overview

The P500-075 VGA Coax High-Resolution Monitor Extension Cable (M/F) extends the connection between your VGA-enabled computer and monitor up to 75-ft. (22.86 m). It's recommended for easier access to VGA ports that are hidden under a desk or inside a cabinet or otherwise difficult to reach. Constructed from mini-coax (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Extends Connection Between VGA-Enabled Computer and Monitor Up to 75-ft. (22.86 m)
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket designed for long life

System Requirements

  • Display device with HD15 input

Package Includes

  • P500-075 VGA Coax High-Resolution Monitor Extension Cable (M/F), 75-ft. (22.86 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125163
TechnologyCoax; VGA/SVGA
PHYSICAL
ColorBlack
Cable Length (ft.)75
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 1.00
Shipping Weight (lbs.)6.00
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (FEMALE)
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Cable Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI to VGA Cable Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

Video Splitters & Multiviewers

  Model Number Description
2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF) B114-002-R B114-002-R 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) B114-004-R B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Couplers

  Model Number Description
Compact/Slimline VGA Video Gender Changer (HD15 M/M) P158-000 P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) P160-000 P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Documents & Downloads

support icon

Do you own a
P500-075

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.