Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

VGA Monitor Extension Cable, 640x480 (HD15 M/F), 25 ft. (7.62 m)


  • Superior molded cables with foil-shielding for maximum EMI/RFI protection

View Full Product Details

Tripp Lite Part Number

P510-025

Have a Question?
Contact Us

Overview

Tripp Lite's VGA monitor extension cable will extend the reach of a monitor cable by an additional 25-ft. (7.62 m). Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Shielded for maximum EMI/RFI protection. The HD15 male and HD15 female connectors are molded and have integral strain relief to ensure they last a long time.

For use with monitors with resolutions up to 640x480 ( VGA Std ). For higher resolution monitors, please use P500-025.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • HD15 male to HD15 female molded connectors

System Requirements

  • Monitor with HD15 cable and resolutions up to 640x480

Package Includes

  • 25-ft. (7.62 m) VGA Monitor Extension Gold Cable HD15F to HD15M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332123015
Product TypePassive
TechnologyVGA/SVGA
PHYSICAL
ColorBlack
Cable Length (ft.)25
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.80
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P510025 model support page.

Related Products

Video Splitters & Multiviewers

  Model Number Description
4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF) B114-004-R B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Couplers

  Model Number Description
Compact/Slimline VGA Video Gender Changer (HD15 M/M) P158-000 P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F) P160-000 P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

Documents & Downloads

support icon

Do you own a
P510-025

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.