PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 50 ft. (15.24 m)
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- PS/2 Keyboard or Mouse Extension, 50ft
- This product is covered by a Lifetime Limited Warranty (coverage details)
P222-050
Have a Question?
Overview
Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 50-ft. (15.24 m) PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. Superior molded cables with foil-shielding for maximum EMI/RFI protection.
Features
- Superior molded cables with foil-shielding for maximum EMI/RFI protection
- For PS/2 keyboards and mice
- MiniDIN6 (male) to MiniDIN6 (female), 50-ft. (15.24 m)
Specifications
OVERVIEW
UPC Code | 037332147226 |
Technology | PS/2 |
PHYSICAL
Color | Beige |
Cable Length (ft.) | 50 |
Shipping Dimensions (hwd / in.) | 1.00 x 5.60 x 5.80 |
Shipping Weight (lbs.) | 0.70 |
CONNECTIONS
Side A - Connector 1 | MINI DIN-6 (MALE) |
Side B - Connector 1 | MINI DIN-6 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.