Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 10 ft. (3.05 m)

Part Number:  P222-010

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • For AT and PS/2 keyboards
Have a Question?
Contact Us

Overview

Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 10-ft. (3.05 m) PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. Superior molded cables with foil-shielding for maximum EMI/RFI protection.

Features

  • Superior molded cables with foil-shielding for maximum EMI/RFI protection.
  • For PS/2 keyboards and mice
  • MiniDIN6 (male) to MiniDIN6 (female)

System Requirements

  • PS/2 device or cable with MiniDin6 Male connector

Package Includes

  • 10-ft. (3.05 m) PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011916
TechnologyPS/2
PHYSICAL
ColorBeige
Cable Jacket ColorBeige
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)8.50 x 6.90 x 0.50
Shipping Weight (lbs.)0.17
CONNECTIONS
Side A - Connector 1MINI DIN-6 (MALE)
Side B - Connector 1MINI DIN-6 (FEMALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.