Part Number: P005-010-14RA
This Model has been retired and replaced by P005-010. More information for the P005-010-14RA is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332179951 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 - RIGHT ANGLE |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Color | Black |
Power Cord Jacket Type | SJT |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
Shipping Weight (lbs.) | 1.03 |
ENVIRONMENTAL
Operating Temperature Range | -4 F (-20 C) to 140 F (60 C) |
Storage Temperature Range | -4 F (-20 C) to 140 F (60 C) |
Operating Humidity Range | 10-85% RH |
Storage Humidity Range | 10-85% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images