Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Extension Cord, NEMA L6-30P to NEMA L6-30R - Heavy Duty, 30A, 250V, 10 AWG, 8 ft., Black

Model Number: P041-008


Heavy-duty extension cord connects devices with NEMA L6-30P/L6-30R power connectors or extends your existing power connection by 8 ft.
  • Recommended for powering PDUs, UPS systems and other heavy-duty devices
  • 8 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 10 AWG wire gauge manages high power levels required for larger equipment
  • Locking connectors maintain secure link to avoid loss of power and costly downtime

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Heavy-Duty Extension Cable Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 10 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This NEMA L6-30P to L6-30R cord can be used to connect a PDU or UPS system to an AC wall outlet or connect another high-output device to a PDU or UPS with L6-30R outlets. It is also a recommended replacement or upgrade of a standard power cord provided by the device’s manufacturer. The eight-foot length allows you flexibility in placing equipment with respect to the power outlet.
Locking Connectors Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. Locking connectors on each end help you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Typical Applications

  • Connect devices like PDUs and UPS systems to a power outlet up to 8 ft. away in your office or work space
  • Extend an existing power connection up to 8 ft. to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P041-008 L6-30P to L6-30R Heavy-Duty Extension Cord, 8 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164964
Country/RegionNorth America
INPUT
Maximum Input Amps30
Cable Length (ft.)8
Voltage Compatibility (VAC)250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)2.40
Wire Gauge (AWG)10
CONNECTIONS
Side A - Connector 1NEMA L6-30P
Side B - Connector 1NEMA L6-30R
SPECIAL FEATURES
High VoltageYes
Locking PlugYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.