Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA Coax Monitor Easy Pull Extension Cable, High Resolution Cable with RGB Coax (HD15 M/F), 50 ft.

Model Number: P501-050


  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • 75ohm mini-coax (RGB) and paired video wire construction delivers outstanding signal quality
  • Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 50 ft. XVGA/SVGA/VGA Easy Pull Monitor Extension Cable with Connectors makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HD15 connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is re-attached. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both the high density DB15 male and high density DB15 female connectors are molded and have integral strain relief to ensure they last a long time.

Features

  • Two-piece design runs through conduit or other tight areas
  • Threaded circular DIN connector provides secure reattachment
  • Superior molded cables with foil and braid shielding for maximum EMI/RFI protection
  • RGB 75-ohm coax construction for maximum video resolution
  • HD15 male to HD15 female molded connectors
  • Supports resolutions up to 1600 x 1200

Package Includes

  • 50 ft. Male/Female Easy Pull SVGA/VGA Monitor Extension Cable w/ Connectors
  • Wallplate with HD15 cutout
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134639
INPUT
Cable Length (ft.)50
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)3.90
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCoax; VGA/SVGA
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)
P158-000 | Digital Signage & Audio/Video P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
P160-000 | Digital Signage & Audio/Video P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
B114-002-R | Digital Signage & Audio/Video B114-002-R 2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
B114-004-R | Digital Signage & Audio/Video B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.