Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Add a fixed USB B female port to a custom solution, such as an internally mounted drive
  • Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/20 AWG data lines

Overview

This 1-ft. (0.31 m) Panel Mount USB extension cable is manufactured using USB2.0 cable. It features a panel mount connector that allows you to secure a USB B female port in a fixed location, for custom solutions such as an internally mounted drive. It is designed for use with USB 2.0 devices, but is backwards compatible and can also be used with USB 1.1. Made with superior foil shielding for reliable error-free data communications. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • Add a fixed USB B female port to a custom solution, such as an internally mounted drive
  • Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/20 AWG data lines

System Requirements

  • Any device requiring a longer USB cable

Package Includes

  • U025-001-PM 1-ft. (0.31 m) Panel Mount USB 2.0 Extension Cable (USB B M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178473
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB B (MALE)
Side B - Connector 1USB B (FEMALE) - PANEL MOUNT
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)1
Slot or Hole Mount Measurement (Center to Center)30mm
Shipping Dimensions (hwd / in.)0.25 x 1.00 x 6.00
Shipping Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.