Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA Coax High-Resolution Monitor Extension Cable with RGB Coax (HD15 M/F), 2048 x 1536 (1080p), 6 ft.

Model Number: P500-006


Extend the high-resolution connection between your VGA-enabled computer and monitor up to 6 ft. with no ghosting. Recommended for easy access to VGA ports that are hidden or hard to reach.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Integral strain relief protects against cable stress and cracking

Overview

The P500-006 VGA Coax High-Resolution Monitor Extension Cable (M/F) extends the connection between your VGA-enabled computer and monitor up to six feet. It’s recommended for easier access to VGA ports that are hidden under a desk or inside a cabinet or otherwise difficult to reach. Constructed from mini-coax (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated HD15 connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Extends Connection Between VGA-Enabled Computer and Monitor Up to 6 ft.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coax (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded gold-plated HD15 connectors and contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket designed for long life

System Requirements

  • Display device with HD15 input

Package Includes

  • P500-006 VGA Coax High-Resolution Monitor Extension Cable (M/F), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012296
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.58
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCoax; VGA/SVGA
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P120-000 | Digital Signage & Audio/Video P120-000 DVI to VGA Cable Adapter (DVI-A to HD15 M/F)
P126-000 | Digital Signage & Audio/Video P126-000 DVI to VGA Cable Adapter (DVI-I to HD15 F/M)
P158-000 | Digital Signage & Audio/Video P158-000 Compact/Slimline VGA Video Gender Changer (HD15 M/M)
P160-000 | Digital Signage & Audio/Video P160-000 Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)
B114-004-R | Digital Signage & Audio/Video B114-004-R 4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.